Turck is presenting the new IMX12 series in 12.5 mm housings at the Achema fair
Next Generation IMX Interface Devices
10/15 – Turck's new IMX12 series offers high signal density, speed, accuracy and flexibility
Mülheim, April 17, 2015Turck is presenting the IMX12 device series, a new generation of Ex isolated barriers and Ex analog signal isolators. With its compact and slim 12.5 mm housing, the device series offers maximum signal density. This now enables 2-channel temperature measuring amplifiers in 4-wire PT100 circuits to be implemented via up to four 2-pole terminals – each on the Ex and non-Ex side. Besides the signal density, the IMX12 devices stand out on account of their speed, accuracy and flexibility.
The IMX12-DI isolating switching amplifier offers maximum values in terms of speed. Even input frequencies, which were previously the reserve of special frequency transducers, can be transferred reliably. With up to 15,000 Hz, measured values can be optimally resolved and allow precise measuring without the negative effect of a signal conversion.
The developers have given special consideration to the increased requirements with regard to precision: The new electronic design enables the effects of factors such as temperature or voltage fluctuations to be reduced on the IMX12-AI Ex analog signal isolator. The effect of the interface device on the overall performance of a complete measuring circuit is thus considerably less than usual.
The devices of the IMX12 series can be used seamlessly in a range from 10 to 30 VDC. This opens up new possibilities, for example, with a battery or PV current supply. The devices are fully developed and certified in compliance with the requirements of IEC61508 and can thus be used in functional safety loops up to SIL2. All device types have also been individually tested and approved according to the important international Ex standards.
Turck is presenting the IMX12 device series, a new generation of Ex isolated barriers and Ex analog signal isolators. With its compact and slim 12.5 mm housing, the device series offers maximum signal density. This now enables 2-channel temperature measuring amplifiers in 4-wire PT100 circuits to be implemented via up to four 2-pole terminals – each on the Ex and non-Ex side. Besides the signal density, the IMX12 devices stand out on account of their speed, accuracy and flexibility.
The IMX12-DI isolating switching amplifier offers maximum values in terms of speed. Even input frequencies, which were previously the reserve of special frequency transducers, can be transferred reliably. With up to 15,000 Hz, measured values can be optimally resolved and allow precise measuring without the negative effect of a signal conversion.
The developers have given special consideration to the increased requirements with regard to precision: The new electronic design enables the effects of factors such as temperature or voltage fluctuations to be reduced on the IMX12-AI Ex analog signal isolator. The effect of the interface device on the overall performance of a complete measuring circuit is thus considerably less than usual.
The devices of the IMX12 series can be used seamlessly in a range from 10 to 30 VDC. This opens up new possibilities, for example, with a battery or PV current supply. The devices are fully developed and certified in compliance with the requirements of IEC61508 and can thus be used in functional safety loops up to SIL2. All device types have also been individually tested and approved according to the important international Ex standards.
Further Information
Further Information
- Link to the Product
- Videó – Következő generációs IMX interfész eszközök
- Video – IMX12 Interface Series [PDF, MB]
- Video – Product Manager Klaus Ebinger about IMX12 (German)
- Product News – IMX Interface Series with Worldwide Approval
- Product News – IMX12-CCM: Efficient Control Cabinet Monitoring in Hazardous Areas
- Technical Article – Pentathlete [PDF, 0,56 MB]
- Technical Article – Cabinet Guard [PDF, 0,82 MB]
- Flyer – Interface Series IMX12
Select Country
Turck worldwide

