Termék hírek

Non-contact Inductive Encoder - QR24

Turck is presenting the first non-contact and absolutely wear-free universal encoder that stays permanently sealed. With the RI360P-QR24, Turck is the first manufacturer to offer on the market a non-contact inductive universal encoder with high resolution, absolutely wear-free operation, which is at the same time immune to magnetic fields. The sensor and the positioning element of the encoder are fully encapsulated and therefore designed as two independent and fully sealed units that work together without contact. Any vibration or shock from the shaft is therefore not passed on to the sensor. This makes the RI360P-QR24 a superior sensor compared to both optical and magnetic encoders. Thanks to its high degree of protection to IP69K and over 18-bit resolution, machine downtimes and maintenance times resulting from encoder wear are from now on a thing of the past, even with high-precision and high-speed applications.

Vissza

Select Country

Turck worldwide

to top